COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MB21
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A MB21

Bore Diameter

N/A 105 mm

Compatible Lock Nut Number

N/A KM21

Face Diameter

N/A 126 mm

Key Width

N/A 12 mm

Material

N/A Steel

Outside Diameter Over Tangs

N/A 145 mm

Series

N/A MB

Tang Thickness

N/A 1.75 mm

Tang Width

N/A 12 mm

Weight

N/A 181.72 lb