COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KM14 Locknut
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A KM14

Face Diameter

N/A 85 mm

Locknut Type

N/A For Lock Washer

Lock Washer or Locking Device Part Number

N/A MB14

Material

N/A Steel

Outside Diameter

N/A 92 mm

Overall Nut Width

N/A 12 mm

Series

N/A KM

Slot Depth

N/A 3.5 mm

Slot Width

N/A 8 mm

Thread Size

N/A M70 x 2

Weight

N/A 0.56 lb