COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KM2 Locknut
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A KM2

Axial Load Rating

N/A 20 kN

Face Diameter

N/A 21 mm

Lock Washer or Locking Device Part Number

N/A MB2

UPC Code

N/A 4012801174367

Material

N/A Steel

Outside Diameter

N/A 25 mm

Overall Nut Width

N/A 5 mm

Series

N/A KM

Thread Size

N/A M15 x 1