COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KM29
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A KM29

Face Diameter

N/A 171 mm

Locknut Type

N/A For Lock Washer

Lock Washer or Locking Device Part Number

N/A MB29

Material

N/A Steel

Outside Diameter

N/A 190 mm

Overall Nut Width

N/A 24 mm

Series

N/A KM

Slot Depth

N/A 6 mm

Slot Width

N/A 14 mm

Thread Size

N/A M145 x 2

Weight

N/A 4.51 lb