COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KM17
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A KM17

Face Diameter

N/A 102 mm

Locknut Type

N/A For Lock Washer

Lock Washer or Locking Device Part Number

N/A MB17

Material

N/A Steel

Outside Diameter

N/A 120 mm

Overall Nut Width

N/A 16 mm

Series

N/A KM

Slot Depth

N/A 3.5 mm

Slot Width

N/A 8 mm

Thread Size

N/A M85 x 2

Weight

N/A 1 lb