COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KM22 Locknut
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A KM22

Face Diameter

N/A 133 mm

Locknut Type

N/A For Lock Washer

Lock Washer or Locking Device Part Number

N/A MB22

Material

N/A Steel

Outside Diameter

N/A 145 mm

Overall Nut Width

N/A 19 mm

Series

N/A KM

Slot Depth

N/A 5 mm

Slot Width

N/A 12 mm

Thread Size

N/A M110 x 2

Weight

N/A 2.13 lb