COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KM19 Metric Locknut
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A KM19

Face Diameter

N/A 123 mm

Locknut Type

N/A For Lock Washer

Lock Washer or Locking Device Part Number

N/A MB19

Material

N/A Steel

Outside Diameter

N/A 125 mm

Overall Nut Width

N/A 17 mm

Series

N/A KM

Slot Depth

N/A 4 mm

Slot Width

N/A 10 mm

Thread Size

N/A M95 x 2