COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KM7 Locknut
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A KM7

Axial Load Rating

N/A 69 kN

Face Diameter

N/A 44 mm

Locknut Type

N/A For Lock Washer

Lock Washer or Locking Device Part Number

N/A MB7

UPC Code

N/A 4012801174374

Material

N/A Steel

Outside Diameter

N/A 52 mm

Overall Nut Width

N/A 8 mm

Series

N/A KM

Slot Depth

N/A 2 mm

Slot Width

N/A 5 mm

Thread Size

N/A M35 x 1.5