COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KM4
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A KM4

Axial Load Rating

N/A 32 kN

Face Diameter

N/A 26 mm

Lock Washer or Locking Device Part Number

N/A MB4

UPC Code

N/A 4012802013290

Material

N/A Steel

Outside Diameter

N/A 32 mm

Overall Nut Width

N/A 6 mm

Series

N/A KM

Thread Size

N/A M20 x 1