COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KM6 Socket Wrench
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A KM6

Axial Load Rating

N/A 53 kN

Face Diameter

N/A 38 mm

Lock Washer or Locking Device Part Number

N/A MB6

UPC Code

N/A 4012802013313

Material

N/A Steel

Outside Diameter

N/A 45 mm

Overall Nut Width

N/A 7 mm

Series

N/A KM

Thread Size

N/A M30 x 1.5