COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A 1418-SS

Series

N/A WS

UPC Code

N/A 841946111173

Prop 65

N/A Yes

Bolt Center-to-Center Length

N/A 6.2190 in

Bolt Center-to-Center Width

N/A 6.0630 in

Bolt Size

N/A 1/2 in

Compatible Bore Diameter

N/A 1.0000 to 1.4375 in

Frame Material

N/A Stainless Steel

Frame Type

N/A Side Mount

Height to Center Line

N/A 1.2500 in

Overall Height

N/A 2.0000 in

Overall Length

N/A 15.1250 in

Overall Width

N/A 7.0630 in

Rod Diameter

N/A 3/4 in

Travel

N/A 9.0000 in

Weight

N/A 7.800 lb

Features & Benefits

Features & Benefits

N/A
  • Wide Slot Take Up Frames provide an economical solution for take-up applications with space limitations
  • These in-line frames can be mounted to the side of the conveyor frame, offer from 1.5" to 30" of travel and utilize Wide Slot Bearing units