COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2CC-125-125 Steel Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A 2CC-125-125

Series

N/A 2CC

Bore - Side 1

N/A 1.2500 in

Bore - Side 2

N/A 1.2500 in

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Type

N/A Two-Piece with Recessed Screws

Outside Diameter

N/A 2.2500 in

UPC Code

N/A 044861262023

Weight

N/A 2.65 lb