COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2CC-150-150 Steel Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A 2CC-150-150

Series

N/A 2CC

Bore - Side 1

N/A 1.5000 in

Bore - Side 2

N/A 1.5000 in

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Type

N/A Two-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 2.50 in

Overall Length

N/A 3-3/4 in

Screw Thread Size

N/A 1/4-28 x 3/4 in

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 49.5008 oz