COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ISCC-150-150SKW Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A ISCC-150-150SKW

Series

N/A ISCC

Bore - Side 1

N/A 1.5000 in

Bore - Side 2

N/A 1.5000 in

Finish

N/A Plain

Coupling Material

N/A 303 Stainless Steel

Coupling Type

N/A One-Piece Clamp with Keyway

Harmonization Code

N/A 8483.60.8000

Keyway - Side 1

N/A 0.3760 in

Keyway - Side 2

N/A 1.6690 in

Outside Diameter

N/A 2-5/8 in

Overall Length

N/A 3.8750 in

Screw Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837

Screw Thread Size

N/A 5/16-24 x 1 in

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 3.0900 lb