COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 9033-08-06

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Female to Female

End 1 Size

N/A 1/2 in

End 1 Style

N/A Female British Standard Pipe Parallel

End 1 Thread Type

N/A British Standard Parallel Pipe (BSPP)

End 1 Thread Size

N/A 1/2-14

Both Ends Style

N/A British Standard Parallel Pipe (BSPP) to British Standard Parallel Pipe (BSPP)

End 2 Size

N/A 3/8 in

End 2 Style

N/A Female British Standard Pipe Parallel

End 2 Thread Type

N/A British Standard Parallel Pipe (BSPP)

End 2 Thread Size

N/A 3/8-19

Weight

N/A 0.01 lb