COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A C2403-04-04-SS

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Style

N/A Compression to Compression

End 1 Size

N/A 1/4 in

End 1 Style

N/A Flareless Bite-Type Compression

End 2 Size

N/A 4 mm

End 2 Style

N/A Bite-Type Compression

Hex Size

N/A 1/2 in

Material

N/A Stainless Steel

Weight

N/A 0.01 lb