Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A XU080149 |
Axial Dynamic Load Capacity |
N/A 63000 N |
Axial Static Load Capacity |
N/A 66000 N |
Bore Diameter |
N/A 4.0000 in |
Closure Type |
N/A Open |
Finish/Coating |
N/A Uncoated |
Outside Diameter |
N/A 7.75 in |
Overall Width |
N/A 7/8 in |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 40000 N |
Radial Static Load Capacity |
N/A 32500 N |
Series |
N/A XU |
Weight |
N/A 9.5 lb |