COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CR-1-XB-K Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A Smith Bearing Company

Manufacturer Part Number

N/A CR-1-XB-K

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Stud Side

UPC Code

N/A 651041165014

Radial Dynamic Load Capacity

N/A 3030 lb

Radial Static Load Capacity

N/A 3100 lb

Roller Diameter

N/A 1.0000 in

Roller Material

N/A Steel

Roller Shape

N/A Flat

Roller Width

N/A 0.625 in

Stud Diameter

N/A 0.4375 in

Stud Length

N/A 1.0000 in

Thread Length

N/A 0.5000 in

Thread Size

N/A 7/16-20

Thread Type

N/A Unified Fine (UNF-2A)

Torque

N/A 350 in·lb