COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KR22-PP Stud Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A KR22-PP

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Finish/Coating

N/A Uncoated

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Head Stud End

Maximum Speed

N/A 16000 rpm

Radial Dynamic Load Capacity

N/A 1000 lbf

Radial Static Load Capacity

N/A 1170 lbf

Roller Diameter

N/A 22 mm

Roller Shape

N/A Crowned

Roller Width

N/A 12 mm

Stud Diameter

N/A 10 mm

Stud Length

N/A 23 mm

Weight

N/A 0.14 lb