COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KRV32-PP Stud Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A KRV32-PP

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Finish/Coating

N/A Uncoated

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Head Stud End Stud Side

Maximum Speed

N/A 4500 rpm

Radial Dynamic Load Capacity

N/A 2250 lbf

Radial Static Load Capacity

N/A 3550 lbf

Roller Diameter

N/A 32 mm

Roller Material

N/A Chrome Steel

Roller Shape

N/A Crowned

Roller Width

N/A 14 mm

Stud Diameter

N/A 12 mm

Stud Length

N/A 25 mm

Weight

N/A 0.29 lb