COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KRE19-PP Stud Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A KRE19-PP

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Eccentric Stud Diameter

N/A 11 mm

Finish/Coating

N/A Uncoated

Head Type

N/A Slotted Head

Lubrication Hole Location

N/A Head

Maximum Speed

N/A 20000 rpm

Radial Dynamic Load Capacity

N/A 790 lbf

Radial Static Load Capacity

N/A 880 lbf

Roller Diameter

N/A 19 mm

Roller Shape

N/A Crowned

Roller Width

N/A 11 mm

Stud Diameter

N/A 8 mm

Stud Length

N/A 20 mm

Thread Size

N/A M8

Weight

N/A 0.08 lb