COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FLR-1-3/8 Idler Roller
Unit of Measure

Specifications

Supplier Name

N/A Osborn Load Runners

Manufacturer Part Number

N/A FLR-1-3/8

Axial Static Load Capacity

N/A 370 lb

Bearing Element

N/A Balls - One Row

Closure Type

N/A Open

Finish/Coating

N/A Uncoated

Flange Diameter

N/A 1.6875 in

Flange Thickness

N/A 0.2190 in

Lubrication Hole Location

N/A None

Operating Temperature [Max]

N/A 250 ºF

Radial Dynamic Load Capacity

N/A 1350 lb

Radial Static Load Capacity

N/A 600 lb

Roller Diameter

N/A 1.3750 in

Roller Material

N/A Stainless Steel

Roller Shape

N/A Single Flanged

Roller Width

N/A 0.8440 in

Stud Diameter

N/A 0.5000 in

Stud Length

N/A 1.2500 in

Thread Size

N/A 1/2-20