COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SCCFE-3.50 S Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A SCCFE-3.50-S

Series

N/A SCCFE

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Eccentricity

N/A 0.060 in

Head Type

N/A Slotted Head

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 00841946107275

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 2.0300 in

Radial Dynamic Load Capacity

N/A 23630 lbf

Radial Static Load Capacity

N/A 63250 lbf

Roller Diameter

N/A 3.5000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Crowned

Roller Width

N/A 2.0000 in

Seal Type

N/A Moly-Filled Nylon Lip

Stud Diameter

N/A 1.3750 in

Stud Length

N/A 2.7500 in

Stud Material

N/A Carbon Steel

Stud Type

N/A Eccentric

Thread Length

N/A 1.3800 in

Thread Size

N/A 1-3/8-12

Weight

N/A 6.39 lb

Features & Benefits

Features & Benefits

N/A Crowned Cam Followers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements. Crowned rollers are also used in rotary applications to minimize scrubbing or skidding.