COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HCCF-2.75 SH Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A HCCF-2.75-SH

Series

N/A HCCF-SH

Bearing Element

N/A Needle Rollers - One Row

Closure Type

N/A Sealed

Head Type

N/A Hex Head

Lubrication Type

N/A Regreasable

UPC Code

N/A 841946104090

Radial Dynamic Load Capacity

N/A 11720 lbf

Radial Static Load Capacity

N/A 32900 lbf

Roller Diameter

N/A 2.7500 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Crowned

Roller Width

N/A 1.5000 in

Seal Type

N/A Moly-Filled Nylon Lip

Stud Diameter

N/A 1.2500 in

Stud Length

N/A 2.2500 in

Stud Material

N/A Carbon Steel

Thread Length

N/A 1.1300 in

Thread Size

N/A 1-1/4-12

Weight

N/A 3.01 lb

Features & Benefits

Features & Benefits

N/A
  • Plain/Cylindrical Cam Followers effectively carry radial loads
  • For heavy side loads, Plain Cam Followers can be positioned vertically to act as side guides