COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CTR-7.00 Crowned Track Roller Stud
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A CTR-7.00

Series

N/A CTR

Axial Dynamic Load Capacity

N/A 14150 lbf

Axial Static Load Capacity

N/A 32900 lbf

Bearing Element

N/A Tapered Rollers - Two Rows

UPC Code

N/A 841946101013

Radial Dynamic Load Capacity

N/A 35830 lbf

Radial Static Load Capacity

N/A 56200 lbf

Roller Diameter

N/A 7.0000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Crowned

Roller Width

N/A 2.9400 in

Seal Type

N/A Rubber Dual Lip

Stud Diameter

N/A 2.5000 in

Stud Length

N/A 5.5000 in

Stud Material

N/A Carbon Steel

Thread Length

N/A 3.2500 in

Thread Size

N/A 2-1/2-12

Weight

N/A 35.110 lb

Features & Benefits

Features & Benefits

N/A
  • Crowned Track Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding