Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CXRE-2.00-R |
Series |
N/A CXRE |
Axial Dynamic Load Capacity |
N/A 1591 lbf |
Axial Static Load Capacity |
N/A 562 lbf |
Bearing Element |
N/A Balls - Two Rows |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 00841946127723 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 1.2800 in |
Radial Dynamic Load Capacity |
N/A 3624 lbf |
Radial Static Load Capacity |
N/A 2248 lbf |
Roller Diameter |
N/A 2.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1.2500 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.8750 in |
Stud Length |
N/A 2.0000 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 1.0000 in |
Thread Size |
N/A 7/8-14 |
Weight |
N/A 1.46 lb |
Features & Benefits |
N/A Crowned XR Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements. Crowned rollers are also used in rotary applications to minimize scrubbing or skidding. |