Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CXRE-3.50A-R |
Series |
N/A CXRE |
Axial Dynamic Load Capacity |
N/A 3145 lbf |
Axial Static Load Capacity |
N/A 1304 lbf |
Bearing Element |
N/A Balls - Two Rows |
Eccentricity |
N/A 0.060 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 00841946132307 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 2.0300 in |
Radial Dynamic Load Capacity |
N/A 6483 lbf |
Radial Static Load Capacity |
N/A 5216 lbf |
Roller Diameter |
N/A 3.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 2.0000 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 1.3750 in |
Stud Length |
N/A 2.7500 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 1.3900 in |
Thread Size |
N/A 1-3/8-12 |
Weight |
N/A 5.9400 lb |
Features & Benefits |
N/A Crowned XR Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements. Crowned rollers are also used in rotary applications to minimize scrubbing or skidding. |