COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CTR-2.50-SS
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A CTR-2.50-SS

Series

N/A CTR

Axial Dynamic Load Capacity

N/A 1936 lbf

Axial Static Load Capacity

N/A 849 lbf

Bearing Element

N/A Balls - Two Rows

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 841946132437

Radial Dynamic Load Capacity

N/A 3828 lbf

Radial Static Load Capacity

N/A 3398 lbf

Roller Diameter

N/A 2.5000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Crowned

Roller Width

N/A 1.6300 in

Seal Type

N/A Fluorocarbon Lip

Stud Diameter

N/A 1.0000 in

Stud Length

N/A 2.2500 in

Stud Material

N/A Stainless Steel

Thread Length

N/A 1.5000 in

Thread Size

N/A 1-14

Weight

N/A 2.34 lb

Features & Benefits

Features & Benefits

N/A
  • Crowned Track Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding