COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCTR-1.00
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A NCTR-1.00

Series

N/A NCTR

Axial Dynamic Load Capacity

N/A 331 lbf

Axial Static Load Capacity

N/A 60 lbf

Bearing Element

N/A Balls - Two Rows

UPC Code

N/A 841946135407

Radial Dynamic Load Capacity

N/A 956 lbf

Radial Static Load Capacity

N/A 480 lbf

Roller Diameter

N/A 1.0000 in

Roller Material

N/A Non-Metallic

Roller Shape

N/A Crowned

Roller Width

N/A 0.7510 in

Seal Type

N/A Rubber Lip

Stud Diameter

N/A 0.4370 in

Stud Length

N/A 1.0000 in

Stud Material

N/A Carbon Steel

Thread Length

N/A 0.5000 in

Thread Size

N/A 7/16-20

Weight

N/A 0.11 lb

Features & Benefits

Features & Benefits

N/A
  • Crowned Track Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding