Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A CS104LW |
Axial Dynamic Load Capacity |
N/A 17000 lbf |
Axial Static Load Capacity |
N/A 40000 lbf |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Stud End Stud Side |
Maximum Speed |
N/A 1600 rpm |
Radial Static Load Capacity |
N/A 21000 lb |
Roller Diameter |
N/A 3.2500 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1.7500 in |
Series |
N/A CS |
Stud Diameter |
N/A 1.2500 in |
Stud Length |
N/A 2.5000 in |
Thread Size |
N/A 1-1/4-12 |
Weight |
N/A 4.75 lb |
Features & Benefits |
N/A
|