Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A CH128LW |
Axial Dynamic Load Capacity |
N/A 25600 lbf |
Axial Static Load Capacity |
N/A 89550 lbf |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Stud End Stud Side |
Maximum Speed |
N/A 1300 rpm |
Radial Static Load Capacity |
N/A 68000 lb |
Roller Diameter |
N/A 4.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 2.2500 in |
Series |
N/A CH |
Stud Diameter |
N/A 2.0000 in |
Stud Length |
N/A 3.5000 in |
Thread Size |
N/A 2-12 |
Weight |
N/A 10.34 lb |
Features & Benefits |
N/A
|