COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CS192LW Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A CS192LW

Axial Dynamic Load Capacity

N/A 62900 lbf

Axial Static Load Capacity

N/A 165500 lbf

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Stud End Stud Side

Maximum Speed

N/A 800 rpm

Radial Static Load Capacity

N/A 90000 lb

Roller Diameter

N/A 6.0000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Crowned

Roller Width

N/A 3.25 in

Series

N/A CS

Stud Diameter

N/A 2.5000 in

Stud Length

N/A 6.0000 in

Thread Size

N/A 2-1/2-12

Weight

N/A 32.85 lb