COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
S 48 LWX Centric Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A S48LWX

Series

N/A S

Axial Dynamic Load Capacity

N/A 5000 lbf

Axial Static Load Capacity

N/A 8800 lbf

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Eccentric Stud Diameter

N/A 1 in

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Stud End

Maximum Speed

N/A 3100 rpm

Radial Static Load Capacity

N/A 5100 lb

Roller Diameter

N/A 1.5000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 0.875 in

Stud Diameter

N/A 0.6250 in

Stud Length

N/A 1.5000 in

Thread Size

N/A 5/8-18

Weight

N/A 0.57 lb

Features & Benefits

Features & Benefits

N/A
  • Use where accurate positioning is required-allows the user to adjust the height at which the cam follower rides along the track
  • Particularly useful for reducing clearance or backlash in opposed arrangements, and for assuring load sharing in multiple cam follower installations
  • Seals and hex socket are standard features