COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
S 72 LWX Centric Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A S72LWX

Series

N/A S

Axial Dynamic Load Capacity

N/A 9600 lbf

Axial Static Load Capacity

N/A 9600 lbf

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Eccentric Stud Diameter

N/A 1-3/4 in

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Stud End

Maximum Speed

N/A 2200 rpm

Radial Static Load Capacity

N/A 10000 lb

Roller Diameter

N/A 2.2500 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 1.2500 in

Stud Diameter

N/A 0.8750 in

Stud Length

N/A 2.0000 in

Thread Size

N/A 7/8-14

Weight

N/A 1.75 lb

Features & Benefits

Features & Benefits

N/A
  • Use where accurate positioning is required-allows the user to adjust the height at which the cam follower rides along the track
  • Particularly useful for reducing clearance or backlash in opposed arrangements, and for assuring load sharing in multiple cam follower installations
  • Seals and hex socket are standard features