COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CRBC2 1/2
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

UPC Code

N/A 637400029821

Manufacturer Part Number

N/A CRBC2 1/2

Series

N/A CRBC

Closure Type

N/A Sealed

Finish/Coating

N/A Black Oxide

Head Type

N/A Hex Head

Lubrication Hole Location

N/A None

Lubrication Type

N/A None

Maximum Speed

N/A 3700 rpm

Radial Dynamic Load Capacity

N/A 9400 lbf

Radial Static Load Capacity

N/A 9100 lbf

Roller Diameter

N/A 2.5000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Crowned

Roller Width

N/A 1.5000 in

Stud Diameter

N/A 1.0000 in

Stud Length

N/A 2.2500 in

Stud Type

N/A Standard

Thread Size

N/A 1 -14

Weight

N/A 2.48 lb

Applications

Applications

N/A Lift Trucks Material Handling Textile Machinery Turntable Mounting