COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
H 192 LW Sealed SOC HD Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A H192LW

Series

N/A H

Axial Dynamic Load Capacity

N/A 61600 lbf

Axial Static Load Capacity

N/A 161300 lbf

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Stud End Stud Side

Maximum Speed

N/A 800 rpm

Radial Static Load Capacity

N/A 160000 lb

Roller Diameter

N/A 6.0000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 3.25 in

Stud Diameter

N/A 3.0000 in

Stud Length

N/A 6.0000 in

Thread Size

N/A 3-12

Weight

N/A 36.40 lb