COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
S 160 LW SOC HD Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A S160LW

Series

N/A S

Axial Dynamic Load Capacity

N/A 47200 lbf

Axial Static Load Capacity

N/A 102000 lbf

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Hex Head

Lubrication Hole Location

N/A Stud End Stud Side

Maximum Speed

N/A 1000 rpm

Radial Static Load Capacity

N/A 55000 lb

Roller Diameter

N/A 5.0000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 2.7500 in

Stud Diameter

N/A 2.0000 in

Stud Length

N/A 5.0625 in

Thread Size

N/A 2-12

Weight

N/A 18.65 lb