COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PDTR2-1/4SLH Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

UPC Code

N/A 637400980702

Manufacturer Part Number

N/A PDTR2-1/4SLH

Series

N/A PDTR

Closure Type

N/A Sealed

Finish/Coating

N/A Black Oxide

Head Type

N/A Hex Head

Radial Dynamic Load Capacity

N/A 14100 lbf

Radial Static Load Capacity

N/A 22300 lbf

Roller Diameter

N/A 2.2500 in

Roller Material

N/A 52100 Bearing Quality Steel

Roller Shape

N/A Flat

Roller Width

N/A 2.2470 in

Stud Diameter

N/A 0.8750 in

Stud Length

N/A 2.3990 in

Stud Type

N/A Standard

Thread Size

N/A 0.875-14