COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MCR-62 Metric Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A Smith Bearing Company

Manufacturer Part Number

N/A MCR-62

Bearing Element

N/A Needle Rollers

Closure Type

N/A Open

Head Type

N/A Slotted Head

Roller Diameter

N/A 62 mm

Roller Material

N/A Steel

Roller Shape

N/A Crowned

Roller Width

N/A 24 mm

Stud Diameter

N/A 24 mm

Stud Length

N/A 49.50 mm

Stud Type

N/A Single Row

General Information

General Information

N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications.