COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NUTR3580 Yoke Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A NUTR3580

Bearing Element

N/A Cylindrical Rollers

Bore Diameter

N/A 35 mm

Closure Type

N/A Sealed

Finish/Coating

N/A Uncoated

Lubrication Hole Location

N/A Inner Ring

Maximum Speed

N/A 2100 rpm

Operating Temperature Range

N/A -30 to 140 ºC

Radial Dynamic Load Capacity

N/A 11500 lbf

Radial Static Load Capacity

N/A 16200 lbf

Roller Diameter

N/A 80 mm

Roller Shape

N/A Crowned

Roller Width

N/A 28 mm

Weight

N/A 2.27 lb