COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
LR6000-2RSR Yoke Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A LR6000-2RSR

Bearing Element

N/A Balls - One Row

Bore Diameter

N/A 10 mm

Closure Type

N/A Sealed

Finish/Coating

N/A Uncoated

Lubrication Hole Location

N/A Inner Ring

Maximum Speed

N/A 28000 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Radial Dynamic Load Capacity

N/A 821 lbf

Radial Static Load Capacity

N/A 383 lbf

Roller Diameter

N/A 28 mm

Roller Shape

N/A Crowned

Roller Width

N/A 8 mm

Weight

N/A 0.07 lb