COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NNTR110X260X115-2ZL Yoke Type Track
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A NNTR110X260X115-2ZL

Bearing Element

N/A Cylindrical Rollers

Bore Diameter

N/A 110 mm

Closure Type

N/A Shielded

Finish/Coating

N/A Uncoated

Lubrication Hole Location

N/A Inner Ring

Maximum Speed

N/A 300 rpm

Operating Temperature Range

N/A -30 to 140 ºC

Radial Dynamic Load Capacity

N/A 151000 lbf

Radial Static Load Capacity

N/A 229000 lbf

Roller Diameter

N/A 260 mm

Roller Shape

N/A Crowned

Roller Width

N/A 113 mm

Weight

N/A 93.98 lb