COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PDCY-8.00-R
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A PDCY-8.00-R

Series

N/A PDCY-R

Bearing Element

N/A Cylindrical Rollers

Bore Diameter

N/A 3.2550 in

Closure Type

N/A Sealed

Lubrication Type

N/A Regreasable

UPC Code

N/A 00841946134165

Operating Temperature [Max]

N/A 250 ºF

Number of Rows

N/A Double

Overall Width

N/A 4.5000 in

Radial Dynamic Load Capacity

N/A 169200 lbf

Radial Static Load Capacity

N/A 169200 lbf

Roller Diameter

N/A 8.0000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Cylindrical

Roller Width

N/A 4.2500 in

Seal Type

N/A Rubber Lip

Weight

N/A 43.460 lb

Features & Benefits

Features & Benefits

N/A
  • Plain/Cylindrical DCB Rollers effectively carry radial loads
  • For heavy side loads, Plain DCB Rollers can be positioned vertically to act as side guides