COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RBY 7 Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A RBY7

Axial Dynamic Load Capacity

N/A 135600 lbf

Axial Static Load Capacity

N/A 218000 lbf

Bearing Element

N/A Cylindrical Rollers

Bore Diameter

N/A 2.7500 in

Closure Type

N/A Sealed

Lubrication Hole Location

N/A None

Maximum Speed

N/A 1200 rpm

Operating Temperature Range

N/A -20 to 250 ºF

Overall Width

N/A 3.8750 in

Roller Diameter

N/A 7.0000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Flat

Roller Width

N/A 3.75 in

Series

N/A RBY

Standards Met

N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI)

Weight

N/A 31.80 lb