Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A SRF50 |
UPC Code |
N/A 637400006860 |
Series |
N/A SRF |
Prop 65 |
N/A Yes |
Axial Dynamic Load Capacity |
N/A 8300 lbf |
Axial Static Load Capacity |
N/A 15700 lbf |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 1.38 in |
Closure Type |
N/A Open |
Lubrication Hole Location |
N/A None |
Maximum Speed |
N/A 3900 rpm |
Operating Temperature Range |
N/A 0 to 250 ºF |
Overall Width |
N/A 0.995 in |
Roller Diameter |
N/A 2.5000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.995 in |
Standards Met |
N/A American National Standards Institute (ANSI)/American Bearing Manufacturers Association (ABMA) Standard 17 |
Finish/Coating |
N/A Uncoated |
Radial Dynamic Load Capacity |
N/A 8300 lbf |
Radial Static Load Capacity |
N/A 15700 lbf |
Bearing Type |
N/A Unsealed |
Weight |
N/A 0.86 lb |
General Information |
N/A Car Lifts Lift Trucks |