Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A Y112 |
UPC Code |
N/A 637400008390 |
Series |
N/A Y |
Prop 65 |
N/A Yes |
Axial Dynamic Load Capacity |
N/A 24300 lbf |
Axial Static Load Capacity |
N/A 63250 lbf |
Bearing Element |
N/A Cylindrical Rollers |
Bore Diameter |
N/A 1.13 in |
Closure Type |
N/A Open |
Lubrication Hole Location |
N/A Inner Ring |
Maximum Speed |
N/A 980 rpm |
Operating Temperature Range |
N/A 0 to 250 ºF |
Overall Width |
N/A 2.0625 in |
Roller Diameter |
N/A 3.5000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 2.0000 in |
Standards Met |
N/A American National Standards Institute (ANSI)/American Bearing Manufacturers Association (ABMA) Standard 11 |
Finish/Coating |
N/A Black Oxide |
Radial Dynamic Load Capacity |
N/A 24300 lbf |
Radial Static Load Capacity |
N/A 63250 lbf |
Bearing Type |
N/A Unsealed |
Weight |
N/A 4.516 lb |
Features & Benefits |
N/A
|