COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BJ4S071006 7/16 x 5/8 x 3/4
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905194603

Manufacturer Part Number

N/A BJ4S071006

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ4

Bushing Outside Diameter

N/A 0.6250 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.4375 in

Material Specification

N/A JLON 4200

Maximum P Value

N/A 1100 psi

Maximum PV Value

N/A 30000

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 0.7500 in

Series

N/A BJ4S

Weight

N/A 0.0095 lb