COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BJ4S091308 9/16 x 13/16 x 1
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905194825

Manufacturer Part Number

N/A BJ4S091308

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ4

Bushing Outside Diameter

N/A 0.8125 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.5625 in

Material Specification

N/A JLON 4200

Maximum P Value

N/A 1100 psi

Maximum PV Value

N/A 30000

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 1.0000 in

Series

N/A BJ4S

Weight

N/A 0.0218 lb