COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BJ4TL5203 3/8 x 1/2 x 1/2
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905195921

Manufacturer Part Number

N/A BJ4TL5203

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ4

Bushing Outside Diameter

N/A 0.5000 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.3750 in

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 0.5000 in

Series

N/A BJ4TL

Weight

N/A 0.0035 lb