COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BJ4TL5207 7/8 x 1 x 3/4
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905196096

Manufacturer Part Number

N/A BJ4TL5207

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ4

Bushing Outside Diameter

N/A 1 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.8750 in

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 0.7500 in

Series

N/A BJ4TL

Weight

N/A 0.0112 lb